ms 4 eexd iic t3 basic
Mavilor Motors
Special
Powered by
CAD모델 선택
All
Electro
전체
Electro
{mavilormotors/special/ms20-ee20xdllc20series.prj},{NB=ms_4_eexd_iic_t3_basic},{ORDERNO=ms_4_eexd_iic_t3_basic},{NAME=ms_4_eexd_iic_t3_basic},{SOURCEURL=https://mavilor.es/products/ms-ee-xdllc-series/},{DESCRIPTION=Mavilor Motors S.A., in accordance with the requirements of the European Directive 2014/34/UE and the harmonised standards EN 60079-0 and EN 60079-1 states that the servomotors detailed below meet the requirements stated in above mentioned directives. D.C. and A.C. “brushless” motors are included in the EExdIIC Series, incorporating options of tachometer, resolver and parking brake fitted internally.}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
HELP_VARIABLE
Company
Mavilor Motors
Description
MS -EE xdllC Series
Bill of material
ms_4_eexd_iic_t3_basic
ORDERNO
ms_4_eexd_iic_t3_basic
ms_4_eexd_iic_t3_basic
NAME
name
ms_4_eexd_iic_t3_basic
ms_4_eexd_iic_t3_basic
DESCRIPTION
description
Mavilor Motors S.A., in accordance with the requirements of the European Directive 2014/34/UE and the harmonised standards EN 60079-0 and EN 60079-1 states that the servomotors detailed below meet the requirements stated in above mentioned directives. D.C. and A.C. “brushless” motors are included in the EExdIIC Series, incorporating options of tachometer, resolver and parking brake fitted internally.
미리보기 - 생성
프리뷰
CAD 파일 생성
3D
2D