Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
Wain Electrical
Description
MR23
Bill of material
MR23-012R-T-D10-SH
ORDERNO
CONTACT_MATERIAL
contact material
Copper alloy
CONTACT_RESISTANCE
contact resistance
≤5mΩ
CONTACT_SURFACE
contact surface
Hard-gold plated
DEGREE_OF_PROTECTION
degree of protection
IP67
FLAMMABILITY_ACC_TO_UL94
flammability acc.to ul94
V0 (UL94)
HOUSING_MATERIAL
housing material
Copper alloy
HOUSING_SURFACE
housing surface
Nickel-plated
INSULATING_BODIES
insulating bodies
PBT
MECHANICAL_WORKING_LIFE
mechanical working life
>500
MM_AWG
mm²awg
0.03-1.0mm² AWG 32-16
NUMBER_OF_CONTACTS
number of contacts
POLLUTION_DEGREE
pollution degree
3
RATED_CURRENT
rated current
7A
RATED_VOLTAGE
rated voltage
160V
SURGE_VOLTAGE_CATEGORY
surge voltage category
III
TEMPERATURE_RANGE
temperature range
-40℃...+130℃
TEST_VOLTAGE_URMS
test voltage urms
NAME
name
Preview - Generation
Preview
3D
2D