Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
Foehrenbach
Description
MOAN - Miniature roller slides MOAN open slides
Bill of material
MOAN04000800030BB (0075)
TYP
Type
M
BAR
Constructions type
O
MAT
Material
aluminium
AF
Executions
N
GR
Size B
mm
BB
Drilling patterns
OF
Surface
A
Height
mm
L
Length
mm
L1
Length
mm
PII
Stroke
PI
Position of internal Part
mm
Enter value for PI
Position of internal Part
mm
cm
inch
ft
HUB
Standard stroke
mm
HUB1
Long stroke
mm
Z
mm
Z1
mm
Z2
mm
Z3
mm
R
2.5 mm
RR
mm
A1
mm
GEW
Weight
kg
BA
Possible standard drilling patterns Ba
BI
Possible standard drilling patterns Bi
AB
a
mm
AB1
a3
mm
BBB
b
mm
BBB1
b2
mm
MM
M
MM1
X
mm
Y
mm
DD
D
5.7 mm
BBB2
b3
mm
Preview - Generation
Preview
3D
2D