Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
ML9-54-G/25/110/123/143 - Retroreflective sensors
Bill of material
ML9-54-G/25/110/123/143
PRODUCT_PICTURE
Product Picture
MANUID
ML9-54-G/25/110/123/143
DESCSHORT
Short Description
Retroreflective sensor ML9-54-G/25/110/123/143
EAN
4050143020911
MANUTYPEDESC
Manufacturer Type Description
ML9-54-G/25/110/123/143
BAC640005
Max. output current
100 mA
AAB884005
max. switching distance
7600 mm
AAC004005
Min. reflector distance
0 mm
BAA038006
min. ambient temperature
-20 °C
BAD859008
Type of light
Red light, polarized
BAD915006
Voltage type
DC
BAD945004
Wave length of the sensors
660 nm
BAD823004
Width of sensor
23 mm
BAD950006
Material of the optical surface
Glass
BAD898005
Design of control output
NPN
BAD840006
Housing construction form
Block
BAA039006
max. ambient temperature
60.00 °C
BAC461010
Housing material
Polycarbonate
BAD856005
Length of sensor
11 mm
BAD849004
Height of sensor
38 mm
BAD900004
Switch frequency
1000.000 Hz
BAD722009
suitable for safety functions
No
BAD831010
Design of electrical connection
Connector M8
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
SG
WEIGHT
0.030
LENGTH
0.118
WIDTH
0.076
DEPTH
0.017
CTC
Customs tariff number
8536 5019 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Preview - Generation
Preview
3D
2D