Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
S&S Northern
Description
Merlin GDP4 (4 Channel Detector)
Bill of material
Merlin GDP4 (4 Channel Detector)
ORDERNO
Merlin GDP4 (4 Channel Detector)
ACCESSCLEARANCEBOTTOM
accessclearancebottom
15.000
ACCESSCLEARANCEFRONT
accessclearancefront
0
ACCESSCLEARANCELEFT
accessclearanceleft
3.000
ACCESSCLEARANCEREAR
accessclearancerear
0
ACCESSCLEARANCERIGHT
accessclearanceright
3.000
ACCESSCLEARANCETOP
accessclearancetop
0
ACCESSIBILITYPERFORMANCE
accessibilityperformance
n/a
APPLICATIONS
applications
Factories, car parks, shopping centres and boiler house
ASSEMBLY_CODE
assembly code
ASSETIDENTIFIER
assetidentifier
n/a
ASSETTYPE
assettype
Fixed
AUTHOR
author
NBS
BARCODE
barcode
n/a
CASEPRIMARYMATERIAL
caseprimarymaterial
CATEGORY
category
Pr_65_54_33_34:Gas burner safety devices
CIRCUIT_NAMING
circuit naming
CIRCUIT_PREFIX
circuit prefix
CIRCUIT_PREFIX_SEPARATOR
circuit prefix separator
CLEARANCEZONE
clearancezone
1
CODEPERFORMANCE
codeperformance
n/a
COLOR
color
White
CONSTITUENTS
constituents
n/a
CONTROLTYPE
controltype
n/a
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Multi-zone gas detection panel
DESIGN_OPTION
design option
-1
DISPLAY
display
Clear LEDs for system indications
DURATIONUNIT
durationunit
year
ELECTRICALDEVICENOMINALPOWER
electricaldevicenominalpower
0
ENCLOSURE
enclosure
ENVIRONMENTALPRODUCTDECLARATION
environmentalproductdeclaration
n/a
EXPECTEDLIFE
expectedlife
n/a
FAMILY_NAME
family name
FEATURES
features
4 Zone gas detection system allows multi-gas detection
FINISH
finish
n/a
GRADE
grade
n/a
HASPROTECTIVEEARTH
hasprotectiveearth
0
HOST
host
5
IFCEXPORTAS
ifcexportas
IfcControllerType
IFCEXPORTTYPE
ifcexporttype
NOTDEFINED
INSTALLATIONDATE
installationdate
1900-12-31T23:59:59
INSULATIONSTANDARDCLASS
insulationstandardclass
0
IP_CODE
ip_code
0
KEYNOTE
keynote
MANUFACTURERNAME
manufacturername
S&S Northern Ltd
MANUFACTURERURL
manufacturerurl
www.snsnorthern.com/
MASSUNIT
massunit
1
MATERIAL
material
Plastic
MODEL
model
MODELNUMBER
modelnumber
GDP4
MODELREFERENCE
modelreference
Merlin GDP4
MODIFICATIONS
modifications
MOUNTING
mounting
NAME
name
Merlin GDP4 (4 Channel Detector)
NBSDESCRIPTION
nbsdescription
Safety and control devices
NBSNOTE
nbsnote
n/a
NBSOFFICEMASTERTAG
nbsofficemastertag
n/a
NBSREFERENCE
nbsreference
90-30-35/370
NBSTYPEID
nbstypeid
n/a
NOMINALCURRENT
nominalcurrent
3
NOMINALFREQUENCYRANGE
nominalfrequencyrange
n/a
NOMINALHEIGHT
nominalheight
178
NOMINALLENGTH
nominallength
62
NOMINALVOLTAGE
nominalvoltage
240
NOMINALWIDTH
nominalwidth
254.000
NUMBEROFPOLES
numberofpoles
0
OMNICLASS_NUMBER
omniclass number
23.85.80.11.21
OMNICLASS_TITLE
omniclass title
Energy Monitoring and Controls
OPERATION
operation
can be integrated with a BMS, fire alarm and remote emergency shut-off buttons
PANEL_NAME
panel name
PART_TYPE
part type
17
PHASEANGLE
phaseangle
0
PHASEREFERENCE
phasereference
Single
PRODUCTINFORMATION
productinformation
www.snsnorthern.com/product/merlin-gdp4-4-channel-detector/
REPLACEMENTCOST
replacementcost
n/a
REVISION
revision
n/a
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SAFETYCOMPONENTS
safetycomponents
Emergency shut off button
SERIALNUMBER
serialnumber
n/a
SHAPE
shape
Cuboid
SHARED
shared
0
SIGNALFACTOR
signalfactor
0
SIGNALOFFSET
signaloffset
0
SIGNALTIME
signaltime
0
SIZE
size
62x254x178mm
STANDARD
standard
BB100
SUBFEED_LUGS
subfeed lugs
0
SUSTAINABILITYPERFORMANCE
sustainabilityperformance
n/a
SWITCHMATERIAL
switchmaterial
SWITCHOPTIONS
switchoptions
Natural Gas, Carbon Monoxide, LPG and Oxygen depletion
TAGNUMBER
tagnumber
n/a
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UNICLASS2015CODE
uniclass2015code
Pr_65_54_33_34
UNICLASS2015TITLE
uniclass2015title
Gas burner safety devices
UNICLASS2015VERSION
uniclass2015version
Products v1.6
URL
url
USAGECURRENT
usagecurrent
3
VALVEOPTIONS
valveoptions
n/a
VERSION
version
1
VOLTAGE
voltage
WARRANTYDESCRIPTION
warrantydescription
S&S Northern Ltd 3 year warranty
WARRANTYDURATIONLABOR
warrantydurationlabor
n/a
WARRANTYDURATIONPARTS
warrantydurationparts
3
WARRANTYDURATIONUNIT
warrantydurationunit
year
WARRANTYGUARANTORLABOR
warrantyguarantorlabor
n/a
WARRANTYSTARTDATE
warrantystartdate
1900-12-31T23:59:59
WATTAGE
wattage
WEIGHT
weight
n/a
Preview - Generation
Preview
3D
2D