Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
S&S Northern
Description
Merlin 1000SGas Pressure Proving(incl. Gas Pressure Transducer)
Bill of material
Merlin 1000SGas Pressure Proving(incl. Gas Pressure Transducer)
ORDERNO
Merlin 1000SGas Pressure Proving(incl. Gas Pressure Transducer)
ACCESSCLEARANCEBOTTOM
accessclearancebottom
15.000
ACCESSCLEARANCEFRONT
accessclearancefront
60.000
ACCESSCLEARANCELEFT
accessclearanceleft
2.000
ACCESSCLEARANCEREAR
accessclearancerear
5.000
ACCESSCLEARANCERIGHT
accessclearanceright
2.000
ACCESSCLEARANCETOP
accessclearancetop
15.000
ACCESSIBILITYPERFORMANCE
accessibilityperformance
n/a
ACCURACYOFPRESSURESENSOR
accuracyofpressuresensor
0
APPLICATIONS
applications
School and university laboratories
ASSEMBLY_CODE
assembly code
ASSETIDENTIFIER
assetidentifier
n/a
ASSETTYPE
assettype
Fixed
AUTHOR
author
NBS
BARCODE
barcode
n/a
CASEPRIMARYMATERIAL
caseprimarymaterial
CATEGORY
category
n/a
CIRCUIT_NAMING
circuit naming
CIRCUIT_PREFIX
circuit prefix
CIRCUIT_PREFIX_SEPARATOR
circuit prefix separator
CLEARANCEZONE
clearancezone
1
CODEPERFORMANCE
codeperformance
n/a
COLOR
color
White
CONSTITUENTS
constituents
n/a
CONTROLTYPE
controltype
n/a
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Gas pressure proving and electric isolation system
DESIGN_OPTION
design option
-1
DISPLAY
display
Clear LEDs for system indications
DURATIONUNIT
durationunit
year
ELECTRICALDEVICENOMINALPOWER
electricaldevicenominalpower
0
ENCLOSURE
enclosure
ENVIRONMENTALPRODUCTDECLARATION
environmentalproductdeclaration
n/a
EXPECTEDLIFE
expectedlife
10
FAMILY_NAME
family name
FEATURES
features
Can work in conjunction with a Merlin CO2 Monitor, quick proving test, time out facility, low pressure indication, compatible with both BMS and fire alarm systems
FINISH
finish
n/a
GRADE
grade
n/a
HASPROTECTIVEEARTH
hasprotectiveearth
0
HOST
host
5
IFCEXPORTAS
ifcexportas
IfcControllerType
IFCEXPORTTYPE
ifcexporttype
NOTDEFINED
INSTALLATIONDATE
installationdate
1900-12-31T23:59:59
INSULATIONSTANDARDCLASS
insulationstandardclass
n/a
IP_CODE
ip_code
IP 65
ISSWITCH
isswitch
1
KEYNOTE
keynote
MANUFACTURERNAME
manufacturername
S&S Northern Ltd
MANUFACTURERURL
manufacturerurl
www.snsnorthern.com
MASSUNIT
massunit
1
MATERIAL
material
n/a
MODEL
model
MODELNUMBER
modelnumber
Plastic enclosure
MODELREFERENCE
modelreference
Merlin 1000S+
MODIFICATIONS
modifications
MOUNTING
mounting
NAME
name
Merlin 1000SGas Pressure Proving(incl. Gas Pressure Transducer)
NBSCERTIFICATION
nbscertification
n/a
NBSDESCRIPTION
nbsdescription
Safety and control devices
NBSNOTE
nbsnote
n/a
NBSOFFICEMASTERTAG
nbsofficemastertag
n/a
NBSREFERENCE
nbsreference
90-30-35/370
NBSTYPEID
nbstypeid
n/a
NOMINALCURRENT
nominalcurrent
0
NOMINALFREQUENCYRANGE
nominalfrequencyrange
n/a
NOMINALHEIGHT
nominalheight
178.000
NOMINALLENGTH
nominallength
62.000
NOMINALVOLTAGE
nominalvoltage
240
NOMINALWIDTH
nominalwidth
254.000
NUMBEROFPOLES
numberofpoles
0
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
OPERATION
operation
Key switch and touch sensors
PANEL_NAME
panel name
PART_TYPE
part type
17
PHASEANGLE
phaseangle
0
PHASEREFERENCE
phasereference
Single/ three phase
PRESSURESENSORRANGE
pressuresensorrange
n/a
PRESSURESENSORSETPOINT
pressuresensorsetpoint
0
PRODUCTINFORMATION
productinformation
www.snsnorthern.com/wp-content/uploads/2014/08/1000S+.pdf
REPLACEMENTCOST
replacementcost
n/a
REVISION
revision
n/a
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SAFETYCOMPONENTS
safetycomponents
Emergency shut off button, time out facility
SERIALNUMBER
serialnumber
n/a
SHAPE
shape
Rectangular
SHARED
shared
0
SIGNALFACTOR
signalfactor
0
SIGNALOFFSET
signaloffset
0
SIGNALTIME
signaltime
0
SIZE
size
178 x 254 x 62 mm
STANDARD
standard
n/a
SUBFEED_LUGS
subfeed lugs
0
SUSTAINABILITYPERFORMANCE
sustainabilityperformance
n/a
SWITCHMATERIAL
switchmaterial
SWITCHOPTIONS
switchoptions
Carbon dioxide, natural gas, carbon monoxide and LPG
TAGNUMBER
tagnumber
n/a
TIMECONSTANT
timeconstant
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UNICLASS2
uniclass2
90-15-18/434
URL
url
USAGECURRENT
usagecurrent
0
VALVEOPTIONS
valveoptions
n/a
VERSION
version
1
VOLTAGE
voltage
240
WARRANTYDESCRIPTION
warrantydescription
n/a
WARRANTYDURATIONLABOR
warrantydurationlabor
n/a
WARRANTYDURATIONPARTS
warrantydurationparts
3
WARRANTYDURATIONUNIT
warrantydurationunit
year
WARRANTYGUARANTORLABOR
warrantyguarantorlabor
n/a
WARRANTYGUARANTORPARTS
warrantyguarantorparts
n/a
WARRANTYSTARTDATE
warrantystartdate
1900-12-31T23:59:59
WATTAGE
wattage
WEIGHT
weight
1.2 kg
Preview - Generation
Preview
3D
2D