Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
S&S Northern
Description
Merlin 1000S+ Gas Proving & Electric(incl. Gas Pressure Transducer)
Bill of material
Merlin 1000S+ Gas Proving & Electric(incl. Gas Pressure Transducer)
ORDERNO
Merlin 1000S+ Gas Proving & Electric(incl. Gas Pressure Transducer)
ACCESSCLEARANCEBOTTOM
accessclearancebottom
15.000
ACCESSCLEARANCEFRONT
accessclearancefront
60.000
ACCESSCLEARANCELEFT
accessclearanceleft
2.000
ACCESSCLEARANCEREAR
accessclearancerear
5.000
ACCESSCLEARANCERIGHT
accessclearanceright
2.000
ACCESSCLEARANCETOP
accessclearancetop
15.000
ACCESSIBILITYPERFORMANCE
accessibilityperformance
n/a
ACCURACYOFPRESSURESENSOR
accuracyofpressuresensor
0
APPLICATIONS
applications
School and university laboratories
ASSEMBLY_CODE
assembly code
ASSETIDENTIFIER
assetidentifier
n/a
ASSETTYPE
assettype
Fixed
AUTHOR
author
NBS
BARCODE
barcode
n/a
CASEPRIMARYMATERIAL
caseprimarymaterial
CATEGORY
category
n/a
CIRCUIT_NAMING
circuit naming
CIRCUIT_PREFIX
circuit prefix
CIRCUIT_PREFIX_SEPARATOR
circuit prefix separator
CLEARANCEZONE
clearancezone
1
CODEPERFORMANCE
codeperformance
n/a
COLOR
color
White
CONSTITUENTS
constituents
n/a
CONTROLTYPE
controltype
n/a
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Gas pressure proving and electric isolation system
DESIGN_OPTION
design option
-1
DISPLAY
display
Clear LEDs for system indications
DURATIONUNIT
durationunit
year
ELECTRICALDEVICENOMINALPOWER
electricaldevicenominalpower
0
ENCLOSURE
enclosure
ENVIRONMENTALPRODUCTDECLARATION
environmentalproductdeclaration
n/a
EXPECTEDLIFE
expectedlife
10
FAMILY_NAME
family name
FEATURES
features
Can work in conjunction with a Merlin CO2 Monitor, quick proving test, time out facility, low pressure indication, compatible with both BMS and fire alarm systems
FINISH
finish
n/a
GRADE
grade
n/a
HASPROTECTIVEEARTH
hasprotectiveearth
0
HOST
host
5
IFCEXPORTAS
ifcexportas
IfcControllerType
IFCEXPORTTYPE
ifcexporttype
NOTDEFINED
INSTALLATIONDATE
installationdate
1900-12-31T23:59:59
INSULATIONSTANDARDCLASS
insulationstandardclass
n/a
IP_CODE
ip_code
IP 65
ISSWITCH
isswitch
1
KEYNOTE
keynote
MANUFACTURERNAME
manufacturername
S&S Northern Ltd
MANUFACTURERURL
manufacturerurl
www.snsnorthern.com
MASSUNIT
massunit
1
MATERIAL
material
n/a
MODEL
model
MODELNUMBER
modelnumber
Plastic enclosure
MODELREFERENCE
modelreference
Merlin 1000S+
MODIFICATIONS
modifications
MOUNTING
mounting
NAME
name
Merlin 1000S+ Gas Proving & Electric(incl. Gas Pressure Transducer)
NBSCERTIFICATION
nbscertification
n/a
NBSDESCRIPTION
nbsdescription
Safety and control devices
NBSNOTE
nbsnote
n/a
NBSOFFICEMASTERTAG
nbsofficemastertag
n/a
NBSREFERENCE
nbsreference
90-30-35/370
NBSTYPEID
nbstypeid
n/a
NOMINALCURRENT
nominalcurrent
0
NOMINALFREQUENCYRANGE
nominalfrequencyrange
n/a
NOMINALHEIGHT
nominalheight
178.000
NOMINALLENGTH
nominallength
62.000
NOMINALVOLTAGE
nominalvoltage
240
NOMINALWIDTH
nominalwidth
254.000
NUMBEROFPOLES
numberofpoles
0
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
OPERATION
operation
Key switch and touch sensors
PANEL_NAME
panel name
PART_TYPE
part type
17
PHASEANGLE
phaseangle
0
PHASEREFERENCE
phasereference
Single/ three phase
PRESSURESENSORRANGE
pressuresensorrange
n/a
PRESSURESENSORSETPOINT
pressuresensorsetpoint
0
PRODUCTINFORMATION
productinformation
www.snsnorthern.com/wp-content/uploads/2014/08/1000S+.pdf
REPLACEMENTCOST
replacementcost
n/a
REVISION
revision
n/a
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SAFETYCOMPONENTS
safetycomponents
Emergency shut off button, time out facility
SERIALNUMBER
serialnumber
n/a
SHAPE
shape
Rectangular
SHARED
shared
0
SIGNALFACTOR
signalfactor
0
SIGNALOFFSET
signaloffset
0
SIGNALTIME
signaltime
0
SIZE
size
178 x 254 x 62 mm
STANDARD
standard
n/a
SUBFEED_LUGS
subfeed lugs
0
SUSTAINABILITYPERFORMANCE
sustainabilityperformance
n/a
SWITCHMATERIAL
switchmaterial
SWITCHOPTIONS
switchoptions
Carbon dioxide, natural gas, carbon monoxide and LPG
TAGNUMBER
tagnumber
n/a
TIMECONSTANT
timeconstant
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UNICLASS2
uniclass2
90-15-18/434
URL
url
USAGECURRENT
usagecurrent
0
VALVEOPTIONS
valveoptions
n/a
VERSION
version
1
VOLTAGE
voltage
240
WARRANTYDESCRIPTION
warrantydescription
n/a
WARRANTYDURATIONLABOR
warrantydurationlabor
n/a
WARRANTYDURATIONPARTS
warrantydurationparts
3
WARRANTYDURATIONUNIT
warrantydurationunit
year
WARRANTYGUARANTORLABOR
warrantyguarantorlabor
n/a
WARRANTYGUARANTORPARTS
warrantyguarantorparts
n/a
WARRANTYSTARTDATE
warrantystartdate
1900-12-31T23:59:59
WATTAGE
wattage
WEIGHT
weight
1.2 kg
Preview - Generation
Preview
3D
2D