Catalog navigation
Wybór modelu CAD
All
Electro
HELP_VARIABLE
Company
Kessler
Description
MEDIUM 2AH - 2-axis heads
Bill of material
2-axis head MEDIUM 2AH
MN
Key number
MEDIUM 2AH
TI
Tool interface
HSK-63, Capto C6
SPD
Max. speed
15000 rpm
TRQS1
Spindle torque S1
313 Nm
TRQS6
Spindle torque S6
362 Nm
POW
Max. power
87 kW
ATRQS1
A-axis torque S1 max.
2200 Nm
ATRQS6
A-axis torque S6 max.
4400 Nm
ACTRQ
A-axis clamping torque
7400 Nm
CTRQS1
C-axis torque S1 max.
2500 Nm
CTRQS6
C-axis torque S6 max.
5700 Nm
CCTRQ
C-axis clamping torque
12500 Nm
ROT
A-axis swivel range
°
ROTY
C-axis
°
WS
Working space
WEIGHT
Weight
1370 kg
DS
Dimension sheet
PDF Datasheet
MR
Manufacturer recommendation
PDF Datasheet
INFO
Webpage
Link
CTN
Customs tariff number
84669360
Preview - Generation
Podgląd
3D
2D