Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
Certified catalogs
By Categories
By Countries
By Standards
CAD model selection
All
Electro
Company
Mini Motor
Description
MCBS - Brushless servomotor with worm reduction
Bill of material
MCBS 55/50 5 B3
TYP
Type
MCBS 55/50
I
Ratio
5
7,5
10
15
20
30
40
60
70
80
GBINFO
Gearbox info
Reversible worm - 92% efficiency
CPL
Coupling
B5
B5 coupling versions
HS
Hollow shaft version
LUB
Lubricant
Standard
Food grade (NSF H1)
AS
Applicable standard
CE (EAC via reseller)
CE + cURus (EAC via reseller)
OPTALB
Optional output shaft
RCNN
Resolver connector version
Std connector
Wired straight connector
Angled connector
Wired angled connector
RCL
Resolver cable - wiring length
-
RCBL
Resolver cable order info
-
RCNNPOS
Resolver connector position
DRV
Drive voltage
230Vac
MOP
Motor output power
188W
NS
Nominal speed
600rpm
CNS
Current at nominal speed
0,94 Arms
NTO
Nominal torque
1,5Nm
TPK
Peak torque
6,9Nm
J
Rotor inertia
20,8 kg*mm2
FBK
Feedback
2poles resolver - 7Vrms 10kHz input voltage
CLN
Cooling
Natural
USE
Use
0÷40 °C / max 90% RH / max 1000m amsl
TP
Thermal cutout switch
NC Contact 140°C
STEMP
Storage temperature
-20÷60 °C
W
Insulation class
F (CEI EN 60034-1)
IP
Protection degree
IP65 (CEI EN 60529)
WT
Weight
1,86 kg
Preview - Generation
Preview
3D
2D