您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
MARS PRO 1500 Class II Biological Safety Cabinet according to EN 12469
LaboGene
Powered by
CAD模型選擇
All
Electro
All
Electro
{labogene/mars20pro201500.prj},{NB=MARS PRO 1500 Class II Biological Safety Cabinet according to EN 12469},{ORDERNO=MARS PRO 1500 Class II Biological Safety Cabinet according to EN 12469},{ALWAYS_VERTICAL=1},{COST=0},{CUT_WITH_VOIDS_WHEN_LOADED=0},{DEFAULT_ELEVATION=0},{DEPTH=797},{EXHAUST_FLOW=350},{EXHAUST_FLOW_FACTOR=0},{EXHAUST_HEIGHT=427.000},{EXHAUST_LOSS_COEFFICIENT=0},{EXHAUST_WIDTH=580},{FRONT_CLOSED=1},{FRONT_OPEN=1},{HEIGHT=1999},{HOST=0},{MAIN_POWER_APPARARENT_LOAD=340},{MAIN_POWER_NUMBER_OF_POLES=3},{MAIN_POWER_POWER_FACTOR=1},{MAIN_POWER_VOLTAGE=485},{MASSUNIT=1},{PART_TYPE=0},{POWER_OUTLET_APPARARENT_LOAD=340},{POWER_OUTLET_NUMBER_OF_POLES=3},{POWER_OUTLET_POWER_FACTOR=1},{POWER_OUTLET_VOLTAGE=485}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
Company
LaboGene
Description
Mars Pro 1500
Bill of material
MARS PRO 1500 Class II Biological Safety Cabinet according to EN 12469
ORDERNO
MARS PRO 1500 Class II Biological Safety Cabinet according to EN 12469
ALWAYS_VERTICAL
always vertical
1
CONTACT_INFORMATION_URL
contact information url
http://www.labogene.com/Contact
COPYRIGHT
copyright
LaboGene
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DEPTH
depth
797
DESCRIPTION
description
Class II Biological Safety Cabinet according to EN 12469
DESIGN_OPTION
design option
-1
DEVELOPER
developer
Likan Building Informatics
EXHAUST_FLOW
exhaust flow
350
EXHAUST_FLOW_FACTOR
exhaust flow factor
0
EXHAUST_HEIGHT
exhaust height
427.000
EXHAUST_LOSS_COEFFICIENT
exhaust loss coefficient
0
EXHAUST_WIDTH
exhaust width
580
FRONT_CLOSED
front closed
1
FRONT_OPEN
front open
1
HEIGHT
height
1999
HOST
host
0
MAIN_POWER_APPARARENT_LOAD
main power appararent load
340
MAIN_POWER_NUMBER_OF_POLES
main power number of poles
3
MAIN_POWER_POWER_FACTOR
main power power factor
1
MAIN_POWER_VOLTAGE
main power voltage
485
MANUFACTURER
manufacturer
LaboGene
MASSUNIT
massunit
1
MODEL
model
MARS PRO 1500
OMNICLASS_NUMBER
omniclass number
23.40.35.00
OMNICLASS_TITLE
omniclass title
Casework
PART_TYPE
part type
0
POWER_OUTLET_APPARARENT_LOAD
power outlet appararent load
340
POWER_OUTLET_NUMBER_OF_POLES
power outlet number of poles
3
POWER_OUTLET_POWER_FACTOR
power outlet power factor
1
POWER_OUTLET_VOLTAGE
power outlet voltage
485
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
1
TABLE_HEIGHT
table height
750
URL
url
http://www.labogene.com/Class-2-Cabinets--Mars-Pro
URL_FOR_TECHNICAL_DATA
url for technical data
http://www.labogene.com/getfile.aspx?f=61813
VERSION
version
2016
VHP_DIAMETER
vhp diameter
40
VHP_FLOW
vhp flow
350
VHP_FLOW_FACTOR
vhp flow factor
0
VHP_LOSS_COEFFICIENT
vhp loss coefficient
0
WIDTH
width
1609
WORK_PLANE_BASED
work plane-based
0
NAME
name
MARS PRO 1500 Class II Biological Safety Cabinet according to EN 12469
Preview - Generation
預覽
生成CAD模型
3D
2D