Catalog navigation
Výběr CAD modelu
All
Electro
HELP_VARIABLE
Company
Bel Fuse
Description
M4L-3-6-230
Bill of material
M4L-3-6-230
PN
Part Number
M4L-3-6-230
DESC
Description
International Medical Transformer, 600VA Power, 100/115/200/230 InputV, 230V Output
MOUNTING
Mounting
Chassis Mount
POWER
Power
600 VA
INPUT
Input
100/115/200/230 V
FREQUENCY
Frequency
50/60 Hz
OUTPUT
Output
230 V
OS
Output Series
N/A
OP
Output Parallel
N/A
LENGTH
Length
4.46 (113.28) INCH (mm)
WIDTH
Width
5.08 (129.03) INCH (mm)
HEIGHT
Height
4.50 (114.3) INCH (mm)
WEIGHT
Weight
14.3 (6.49) lbs (kg)
Preview - Generation
Náhled
3D
2D