Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
Wain Electrical
Description
M40 Series
Bill of material
M40-MC044-BKP-SE
ORDERNO
VAR_CABLE_AND_OUTLET_DIAMETER
-cable and outlet diameter
φ19-21.5
VAR_CONTACT
-contact
gold-planted copper alloy
VAR_CONTACT_RESISTANCE
-contact resistance
φ3.6(power) ≤1 mΩ
VAR_DEGREE_OF_PROTECTION
-degree of protection
IP67
VAR_HOODSHOUSINGS
-hoodshousings
The copper alloyzinc alloy plating nickel
VAR_INSULATING_MATERIAL
-insulating material
PA
VAR_LOCK_MODE
-lock mode
Thread locking
VAR_MECHANICAL_WORKING_LIFE
-mechanical working life
≥500次
VAR_POLLUTION_DEGREE
-pollution degree
3
VAR_RATED_CURRENT
-rated current
63A (power)
VAR_RATED_IMPULSE_VOLTAGE
-rated impulse voltage
6000V (power)
VAR_RATED_VOLTAGE
-rated voltage
630V (power)
VAR_SEALING_ELEMENT
-sealing element
FKM
VAR_WORKING_TEMPERATURE
-working temperature
-20℃...+130℃
NUMBER_OF_CONTACTS
number of contacts
44
NAME
name
Preview - Generation
Preview
3D
2D