Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
Wain Electrical
Description
M12 Distributor,Sensor junction box
Bill of material
M12Y-M04A2M12-F03A-CX
ORDERNO
CABLE_OUTLET
cable outlet
-
CONNECTOR_LOCKING_SYSTEM
connector locking system
CONTACT_PLATING
contact plating
Au
CONTACT_RESISTANCE
contact resistance
≤10mΩ
DEGREE_OF_PROTECTION
degree of protection
IP67
INSULATING_MATERIAL
insulating material
LIMITING_TEMPERATURE
limiting temperature
MATERIAL_GROUP
material group
MATERIAL_OF_CONTACT
material of contact
copper alloy
MATERIAL_OF_HOUSING
material of housing
MECHANICAL_OPERATION
mechanical operation
NUMBER_OF_CONTACTS
number of contacts
OVERVOLTAGE_CATEGORIE
overvoltage categorie
II
POLLUTION_DEGREE
pollution degree
3
RATED_CURRENT__40__
rated current (40℃)
RATED_IMPULSE_VOLTAGE
rated impulse voltage
RATED_VOLTAGE
rated voltage
TERMINATION
termination
WIRE_GAUGE
wire gauge
NAME
name
Preview - Generation
Preview
3D
2D