Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
Wain Electrical
Description
M12-D Series
Bill of material
M12-M04D-BKR-PG9-W0.25
ORDERNO
CABLE_OUTLET
cable outlet
CONNECTOR_LOCKING_SYSTEM
connector locking system
CONTACT_PLATING
contact plating
CONTACT_RESISTANCE
contact resistance
DEGREE_OF_PROTECTION
degree of protection
INSULATING_MATERIAL
insulating material
LIMITING_TEMPERATURE
limiting temperature
MATERIAL_GROUP
material group
MATERIAL_OF_CONTACT
material of contact
MATERIAL_OF_HOUSING
material of housing
MECHANICAL_OPERATION
mechanical operation
NUMBER_OF_CONTACTS
number of contacts
4
OVERVOLTAGE_CATEGORIE
overvoltage categorie
POLLUTION_DEGREE
pollution degree
RATED_CURRENT__40__
rated current (40℃)
RATED_IMPULSE_VOLTAGE
rated impulse voltage
RATED_VOLTAGE
rated voltage
TERMINATION
termination
WIRE_GAUGE
wire gauge
NAME
name
APPROVAL
approval
BENDING_RADIUS__CABLE_IN_MOVE_
bending radius (cable in move)
BENDING_RADIUS__CABLE_NOT_IN_MOVE_
bending radius (cable not in move)
CABLE_JACKET__MM_
cable jacket (mm)
DESIGN_OF_WIRE__MM_
design of wire (mm)
INSULATION_WIRE
insulation wire
MATERIAL_JACKET
material jacket
RESISTANCE_OF_WIRE
resistance of wire
TEMPERATURE_RANGE__CABLE_IN_MOVE_
temperature range (cable in move)
TEMPERATURE_RANGE__CABLE_NOT_IN_MOVE_
temperature range (cable not in move)
WIRE_GAUGE_MM2
wire gauge mm2
RATED_CURRENT__40__C_
rated current (40 °c)
Preview - Generation
Preview
3D
2D