Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
Certified catalogs
By Categories
By Countries
By Standards
CAD model selection
All
Electro
Company
Wain Electrical
Description
M12-B Series
Bill of material
M12-F04B-S-D8
ORDERNO
M12-F04B-S-D8
CABLE_OUTLET
cable outlet
6-8mm
CONNECTOR_LOCKING_SYSTEM
connector locking system
screw M12x1
CONTACT_PLATING
contact plating
Au
CONTACT_RESISTANCE
contact resistance
≤10mΩ
DEGREE_OF_PROTECTION
degree of protection
IP67
INSULATING_MATERIAL
insulating material
PA
LIMITING_TEMPERATURE
limiting temperature
-40℃...+85℃
MATERIAL_GROUP
material group
II
MATERIAL_OF_CONTACT
material of contact
copper alloy
MATERIAL_OF_HOUSING
material of housing
PAPBT
MECHANICAL_OPERATION
mechanical operation
>50
NUMBER_OF_CONTACTS
number of contacts
4-pole
OVERVOLTAGE_CATEGORIE
overvoltage categorie
II
POLLUTION_DEGREE
pollution degree
3
RATED_CURRENT__40__
rated current (40℃)
4A
RATED_IMPULSE_VOLTAGE
rated impulse voltage
2500V
RATED_VOLTAGE
rated voltage
250V
TERMINATION
termination
screw
WIRE_GAUGE
wire gauge
max.0.75mm2(max.AWG18)
NAME
name
M12-F04B-S-D8
SOURCEURL
sourceurl
http://www.wainconnector.com/en/product3_1.aspx?Productscateid=423&Productsid=11225
Preview - Generation
Preview
3D
2D