Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
LEM
Description
LV 100-2000SP18
Bill of material
LV 100-2000SP18
ORDERNO
LV 100-2000SP18
ACCURACY
accuracy
1.2 %
APPLICATIONS
applications
Traction
MEASUREMENT
measurement
Voltage
MEASURING_RANGE
measuring range
3000 V
MOUNTING
mounting
Panel
NOMINAL_VALUE
nominal value
2000 V
OP__TEMPERATURE
op. temperature
-40 °C 70 °C
PRIMARY_SIGNAL
primary signal
AC + DC
SECOND__NOMINAL_SIGNAL
second. nominal signal
Current
SECOND__NOMINAL_SIGNAL_VALUE
second. nominal signal value
Instantaneous 20 mA
SERIES
series
LV100xx
SUPPLY_VOLTAGE
supply voltage
External DC Bipolar
SUPPLY_VOLTAGE_RANGE
supply voltage range
15 - 24 V
TECHNOLOGY
technology
Closed loop Hall effect
NAME
name
LV 100-2000SP18
Preview - Generation
Preview
3D
2D