Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
Certified catalogs
By Categories
By Countries
By Standards
CAD model selection
All
Electro
Company
Adels-Contact
Description
Luminaire Connectors
Bill of material
LK 980-01 RZ 4 GW V0
ORDERNO
LK 980-01 RZ 4 GW V0
ACC__TO_EN_60998
acc. to en 60998
Download PDF
ACC__TO_UL
acc. to ul
Download PDF
AMMONIA_RESISTANCE
ammonia resistance
yes
CLAMPING_UNITS_PER_POLE
clamping units per pole
2
COLOUR
colour
natural
CONNECTION_TYPE
connection type
screwless
CONTACT_MATERIAL
contact material
Spring Steel, Copper
CROSS_SECTION_RATING
cross-section rating
2.5 mm²
CURRENT_RATING
current rating
24.0 A
EAN
ean
4028012128884
EXTERNAL_CORE_CROSS_SECTION_MAX_
external core cross-section max.
2.5 mm²
EXTERNAL_CORE_CROSS_SECTION_MIN_
external core cross-section min.
0.5 mm²
FIXING
fixing
catch pin
FLAMMABILITY_RATING
flammability rating
V-0
INSULATING_MATERIAL
insulating material
PA 6.6-GW V0
INTERNAL_CORE_CROSS_SECTION_MAX_
internal core cross-section max.
1.5 2.5 mm²
INTERNAL_CORE_CROSS_SECTION_MIN_
internal core cross-section min.
0.5 mm²
MAX__AMBIENT_TEMPERATURE_OPERATION
max. ambient temperature operation
85 °C
NUMBER_OF_POLES
number of poles
4 pole
PU
pu
600
REFERENCE_NUMBER__REF__NO__
reference number (ref. no.)
21901
STRIPPING_LENGTH
stripping length
8.0-9.0 mm
TYPE
type
terminal block
TYPE_OF_CONDUCTOR_FLEXIBLE_EXTERNAL
type of conductor flexible external
yes
TYPE_OF_CONDUCTOR_SOLID_EXTERNAL
type of conductor solid external
yes
TYPE_OF_CONDUCTOR_SOLID_INTERNAL
type of conductor solid internal
yes
TYPE_OF_CONDUCTOR_STRANDED_INTERNAL
type of conductor stranded internal
yes
VOLTAGE_RATING
voltage rating
450 V
WALL_THICKNESS_MAX_
wall thickness max.
1.2 mm
WALL_THICKNESS_MIN_
wall thickness min.
0.5 mm
NAME
name
LK 980-01 RZ 4 GW V0
SOURCEURL
sourceurl
https://www.adels-contact.com/screwless-connectors-luminaire-connectors-lk-980-01-rz-4-gw-v0.html?BiwYAAgE
PRINTING
printing
PE_TERMINAL
pe terminal
CABLE_DIAMETER_MAX_
cable diameter max.
CABLE_DIAMETER_MIN_
cable diameter min.
STRAIN_RELIEF
strain relief
STRAIN_RELIEF_ASSEMBLY
strain relief assembly
Preview - Generation
Preview
3D
2D