Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
LEM
Description
LTC 600-SSP15
Bill of material
LTC 600-SSP15
ORDERNO
LTC 600-SSP15
ACCURACY
accuracy
0.7 %
APPLICATIONS
applications
Traction
MEASUREMENT
measurement
Current
MEASURING_RANGE
measuring range
1500 A
MOUNTING
mounting
Panel
NOMINAL_VALUE
nominal value
600 A
OP__TEMPERATURE
op. temperature
-40 °C 85 °C
PRIMARY_SIGNAL
primary signal
AC + DC
SECOND__NOMINAL_SIGNAL
second. nominal signal
Current
SECOND__NOMINAL_SIGNAL_VALUE
second. nominal signal value
Instantaneous 200 mA
SERIES
series
LTC1000
SUPPLY_VOLTAGE
supply voltage
External DC Bipolar
SUPPLY_VOLTAGE_RANGE
supply voltage range
15 - 24 V
TECHNOLOGY
technology
Closed loop Hall effect
NAME
name
LTC 600-SSP15
Preview - Generation
Preview
3D
2D