Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
Elettrotec
Description
LMG - Level switches
Bill of material
LM1GTA150NC
CODE
Code
LM1GTA150NC
MDL
Model
FLA
Flange type
LNGTA
Total length A
mm
Enter value for LNGTA
Total length A
mm
cm
inch
ft
CNT1
Contact type A
CNTB
Contact B
LNGTB
Total length B
mm
CNT2
Contact type B
CNTC
Contact C
LNGTC
Total length C
mm
CNT3
Contact type C
CNTD
Contact D
LNGTD
Total length D
mm
CNT4
Contact type D
OPZTM
Integrated thermostat option
TMP
Operating temperature
°C
CNTTM
Type of thermostat contact
CNN
Connector type
CRT
Certifications
CRTN
Certifications - Note
MATFLO
Float material
Expanded NBR
MATPIP
Material of stem
Brass
PMAX
Maximum static pressure
10 bar
TENSMAX
Maximum Voltage
220 V(ac)
CURRMAX
Max resistive current
0.8 A
POTMAX
Maximum power
60 W
IP
IP Protection
65
TMIN
Minimum temperature
-10 °C
TMAX
Maximum temperature
80 °C
VSCS
Medium Max Viscosity
150 cSt
SPGRV
Minimum Specific weight of fluid
0,7 kg/dm^3
Preview - Generation
Preview
3D
2D