Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
Lighting Technologies
Description
LINERR DR LED
Bill of material
LINERR CC LED W 4000K E
ORDERNO
ALTERNATINGDIRECT_CURRENT__ACDC_
alternatingdirect current (acdc)
AMBIENT_TEMPERATURE
ambient temperature
+5 to +35 C
ARTICLE_NO_
article no.
AUTONOMY_IN_EMERGENCY_MODE
autonomy in emergency mode
-
BEAM_ANGLE
beam angle
D120
CLIMATE_APPLICATION
climate application
Clm App4
COLOR_OF_LIGHT
color of light
White
COLOR_RENDERING_INDEX__CRI_
color rendering index (cri)
80
COLOR_TEMPERATURE
color temperature
4000 K
DIMMING
dimming
-
ELECTRICAL_SHOCK_PROTECTION
electrical shock protection
I
ELECTROMAGNETIC_COMPATIBILITY__EMC_
electromagnetic compatibility (emc)
Yes
EMERGENCY_POWER_SUPPLY_UNIT
emergency power supply unit
No
ENERGY_EFFICIENCY
energy efficiency
ENERGY_EFFICIENCY_CLASS
energy efficiency class
FIRE_PROTECTION_CLASS
fire protection class
-
FLICKERING
flickering
5%
HEIGHT
height
HOUSING_COLOR
housing color
INGRESS_PROTECTION__IP_
ingress protection (ip)
IP20
LENGTH
length
LIGHT_FLUX_IN_EMERGENCY_MODE
light flux in emergency mode
-
LIGHT_SOURCE
light source
LED
LUMINOUS_FLUX
luminous flux
MECHANICAL_SHOCK_PROTECTION
mechanical shock protection
IK020,2 J
POWER_COMPATIBILITY
power compatibility
POWER_FACTOR__COSFI_
power factor (cosfi)
0,95
RATED_VOLTAGE
rated voltage
230 V
WARRANTY
warranty
60 months
WEIGHT
weight
WIDTH
width
NAME
name
WIDTH__MOUNTING_
width (mounting)
Preview - Generation
Preview
3D
2D