Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
Larson Electronics
Description
Light Towers with Generators
Bill of material
Mini LED Light Tower with 3000VA Generator - Two 480 Watt LED Lamps - 120k Lumens - 10 Hour Runtime
ORDERNO
BALLAST
ballast
Dual Base Mounted Ballast Boxes
FAX
fax
1-903-498-3364
LAMP_LIFE
lamp life
80,000+ Hours
LAMP_TYPE
lamp type
Cree LED
LIGHTING_CONFIGURATION
lighting configuration
Wide Flood Pattern
LUMINOUS_EFFICACY
luminous efficacy
125 LmW
MATERIALS
materials
Powder Coated Steel Tower Assembly
MOUNTING
mounting
Adjustable 7 to 12 Foot Wheeled Tower
NOISE_LEVEL
noise level
68db
POWER
power
3000VA Generator with 120 VAC Accessory Outlets
TOLL_FREE
toll free
1-877-882-3903
TOTAL_LUMENS
total lumens
120,000 (60,000 per lamp)
TOTAL_WATTS
total watts
960 watts(480 per lamp)
VOLTAGE
voltage
NAME
name
Preview - Generation
Preview
3D
2D