Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
Bel Fuse
Description
lfmwlp350_1003
Bill of material
LFMWLP350-1003
PN
Part Number
LFMWLP350-1003
DESC
Description
Medical Open Frame AC-DC Power Supply, Power 350W, Output 24VDC, 14.6A, Input 90-264VAC, Screw Terminal
POWER
Power
350 W
VI
Voltage Input
90-264 VAC
OV
Output Voltage
24 VDC
OC
Output Current
14.6 A
NO
Number of Outputs
1
LOUT
Iout 1
14.6 A
VOUT
Vout 1
24 VDC
OT
Operating Temperature
-40 to 70 °C
DIMENSIONS
Dimensions LxWxH
5 x 3 x 1 Inch
CT
Cooling Type
Fan
MT
Mounting Type
Chassis Mount
CONNECTOR
Connector
Screw Terminal
PACKAGE
Package
Open Frame
ISOLATION
Isolation
Isolated
AFO
Auxiliary functions and options
-
Preview - Generation
Preview
3D
2D