Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
LEM
Description
LAC 300-SSP10 Cable output (600 mm)
Bill of material
LAC 300-SSP10 Cable output (600 mm)
ORDERNO
LAC 300-SSP10 Cable output (600 mm)
ACCURACY
accuracy
1.4 %
APPLICATIONS
applications
Traction
MEASUREMENT
measurement
Current
MEASURING_RANGE
measuring range
910 A
MOUNTING
mounting
Panel
NOMINAL_VALUE
nominal value
300 A
OP__TEMPERATURE
op. temperature
-40 °C 85 °C
PRIMARY_SIGNAL
primary signal
AC + DC
SECOND__NOMINAL_SIGNAL
second. nominal signal
Current
SECOND__NOMINAL_SIGNAL_VALUE
second. nominal signal value
Instantaneous 60 mA
SERIES
series
LAC
SUPPLY_VOLTAGE
supply voltage
External DC Bipolar
SUPPLY_VOLTAGE_RANGE
supply voltage range
24 - 24 V
TECHNOLOGY
technology
Closed loop Hall effect
NAME
name
LAC 300-SSP10 Cable output (600 mm)
Preview - Generation
Preview
3D
2D