Catalog navigation
CADモデル選択
全て
Electro
HELP_VARIABLE
Company
LEM
Description
LA 35-NP
Bill of material
LA 35-NP
ORDERNO
LA 35-NP
ACCURACY
accuracy
0.5 %
APPLICATIONS
applications
Drives Power Supplies Renewable Energies Welding
MEASUREMENT
measurement
Current
MEASURING_RANGE
measuring range
70 A
MOUNTING
mounting
PCB
NOMINAL_VALUE
nominal value
7 A, 8 A, 11 A, 17 A, 35 A
OP__TEMPERATURE
op. temperature
-25 °C 70 °C
PRIMARY_SIGNAL
primary signal
AC + DC
SECOND__NOMINAL_SIGNAL
second. nominal signal
Current
SECOND__NOMINAL_SIGNAL_VALUE
second. nominal signal value
Instantaneous 35 mA
SERIES
series
LA35NP
SUPPLY_VOLTAGE
supply voltage
External DC Bipolar
SUPPLY_VOLTAGE_RANGE
supply voltage range
15 - 15 V
TECHNOLOGY
technology
Closed loop Hall effect
NAME
name
LA 35-NP
Preview - Generation
プレビュー
3D
2D