Catalog navigation
Выбор CAD модели
Все
Electro
HELP_VARIABLE
Company
LEM
Description
LA 25-NPSP25
Bill of material
LA 25-NPSP25
ORDERNO
LA 25-NPSP25
ACCURACY
accuracy
0.9 %
APPLICATIONS
applications
Drives Power Supplies Renewable Energies Trackside Traction Welding
MEASUREMENT
measurement
Current
MEASURING_RANGE
measuring range
36 A
MOUNTING
mounting
PCB
NOMINAL_VALUE
nominal value
5 A, 6 A, 8 A, 12 A, 25 A
OP__TEMPERATURE
op. temperature
-40 °C 85 °C
PRIMARY_SIGNAL
primary signal
AC + DC
SECOND__NOMINAL_SIGNAL
second. nominal signal
Current
SECOND__NOMINAL_SIGNAL_VALUE
second. nominal signal value
Instantaneous 25 mA
SERIES
series
LA25NP
SUPPLY_VOLTAGE
supply voltage
External DC Bipolar
SUPPLY_VOLTAGE_RANGE
supply voltage range
15 - 15 V
TECHNOLOGY
technology
Closed loop Hall effect
NAME
name
LA 25-NPSP25
Preview - Generation
Предпросмотр
3D
2D