Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
Laird Thermal
Description
LA-045-24-02-00-00
Bill of material
D0FUXDPLS
ORDERNO
D0FUXDPLS
DESCRIPTION
description
LA-045-24-02
HEIGHT
height
3.58 in[ 91 ] mm
LENGTH
length
6.3 in[ 160 ] mm
POWER
power
60 W
QCMAX_T_0__C
qcmaxδt=0 °c
47 W
VOP
vop
24 V
WIDTH
width
4.8 in[ 122 ] mm
VAR_TMAXQC_0_W
δtmaxqc=0 w
42 °C
NAME
name
D0FUXDPLS
Preview - Generation
Preview
3D
2D