Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
Certified catalogs
By Categories
By Countries
By Standards
CAD model selection
All
Electro
HELP_VARIABLE
Company
Laird Thermal
Description
LA-024-24-02-00-00
Bill of material
GFHLRDBUX
ORDERNO
GFHLRDBUX
DESCRIPTION
description
LA-024-24-02
HEIGHT
height
3.11 in[ 79 ] mm
LENGTH
length
3.15 in[ 80 ] mm
POWER
power
34 W
QCMAX_T_0__C
qcmaxδt=0 °c
24 W
VOP
vop
24 V
WIDTH
width
2.36 in[ 60 ] mm
VAR_TMAXQC_0_W
δtmaxqc=0 w
42 °C
NAME
name
GFHLRDBUX
Preview - Generation
Preview
3D
2D