Catalog navigation
CAD-Modellauswahl
Alle
Electro
HELP_VARIABLE
Company
Laird Thermal
Description
LA-024-12-02-00-00
Bill of material
D0S51AS6A
ORDERNO
D0S51AS6A
DESCRIPTION
description
LA-024-12-02
HEIGHT
height
3.11 in[ 79 ] mm
LENGTH
length
3.15 in[ 80 ] mm
POWER
power
29 W
QCMAX_T_0__C
qcmaxδt=0 °c
24 W
VOP
vop
12 V
WIDTH
width
2.36 in[ 60 ] mm
VAR_TMAXQC_0_W
δtmaxqc=0 w
42 °C
NAME
name
D0S51AS6A
Preview - Generation
Vorschau
3D
2D