slovenčina
中文
한국어
품질보증 정보
카탈로그: Zimmer Group
생성됨: 15.05.2014
카탈로그의 특징:
CADENAS 품질관리 툴 PARTproject QA를 사용하여 집중관리
Electronic test run was passed (CAD compatibility assured)
확실한 명명법만 ->ERP-호환 확인
Zimmer Group
hydraulic clamping
Zimmer Group
Linear technology
Clamping and Braking Elements
Product tree
Hydraulische Klemm- und Bremselemente
Klemmelemente
mit Druck schließende Klemmelemente
Powered by
CAD모델 선택
All
Electro
전체
Electro
{zimmergroup/lineartechnik/klemmungen/produktbaum/hydraulische/klemmen/passiv/kwh_asmtab.prj},{NB=KWH2503AS1A -PKW25-4-Schneeberger-MR-MRW..C-25},{SORTIERUNG=3},{TABELLE=60.08},{GROESSE=25},{D=40},{X=36.0},{T=4.0},{HALTEKRAFT=2200},{BDRUCK=100},{BDRUCKMAX=110},{OW=15.00},{A=70.0},{B=116.0},{BMAX=116.0},{H1=5.8},{C=6.5},{CC=6.5},{E=29.5},{A1=57},{A2=MIN},{B1=92.0},{B2=45},{B3=40},{DD1=8.0},{G4=10.4},{H2=9.0},{L1=10.0},{L2=9.0},{D4=11.0},{ZZZB1=MIN},{KLEMTYP=KWH25S1APL},{ARTIKEL=KWH2503AS1A},{ADAPTERPLA=PKW25-4},{VERMERK=},{ARTIKELNUM=2503AS1},{ENDDVIS=mit},{SCHIENHERS=Schneeberger},{SCHIENTYP=MR},{WAGENTYP=MRW..C},{ABDECKBAND=ja},{ZZA=U},{ZZB=U},{AKTIV=J},{VERFUEGBARKEIT=standard},{PDF1=PDF Massbild},{PDF2=PDF Montageanweisung},{PDF3=PDF Beschreibung},{RICHT=von vorne},{G1=M8}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
HELP_VARIABLE
회사명
Zimmer Group
내용
KWH active hydraulic clamping with diaphragm - closed with pressure
BOM
hydraulic clamping
BESTELLNUM
item number
KWH2503AS1A
KWH2503AS1A
ADAPTERPLA
item number distance plate
PKW25-4
PKW25-4
ENDDVIS
with/without Seals
with
with
SCHIENHERS
guide rail manufacturer
Schneeberger
Schneeberger
SCHIENTYP
type of guide rail
MR
MR
GROESSE
size
25
25
WAGENTYP
type of carriage
MRW..C
MRW..C
ABDECKBAND
cover strip usable
yes
yes
D
fastening surface/rail base
40
40
mm
X
fastening surface/rail base without adapting plate
36.0
36.0
mm
T
thickness of distance plate
4.0
4.0
mm
VERFUEGBARKEIT
availability
standard
standard
PDF1
data sheet
PDF data sheet
PDF2
installation instructions
PDF installation instructions
PDF3
description
PDF description
HALTEKRAFT
holding force
2200
2200
N
BDRUCK
operating pressure
100
100
bar
BDRUCKMAX
max. operating pressure
110
110
bar
RICHT
installation way
from front
from front
OW
Clamping width
15.00
15.00
mm
A
width
70.0
70.0
mm
B
length with seals
116.0
116.0
mm
G1
fastening screw thread
M8
M8
H1
thread depth in the middle
5.8
5.8
mm
C
clearance
6.5
6.5
mm
E
casing height
29.5
29.5
mm
A1
fixing holes/width
57
57
mm
B1
length without seals
92.0
92.0
mm
B2
fixing holes/length
45
45
mm
B3
fixing holes in the middle/length
40
40
mm
G
hydraulic connection
G1/8
G1/8
G2
fixing holes
6.8
6.8
mm
G3
fortification fron beneath with
M6
M6
G4
Durchmesser Schraubenkopf von unten
10.4
10.4
H2
thread depth outside the middle
9.0
9.0
mm
L1
hydraulic connection horizontal
10.0
10.0
mm
L2
hydraulic connection vertical
9.0
9.0
mm
미리보기 - 생성
프리뷰
CAD 파일 생성
3D
2D