Catalog navigation
Seleção de modelos em CAD
All
Electro
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
KFD2-STC5-1.2O - Transmitter Power Supplies
Bill of material
KFD2-STC5-1.2O
PRODUCT_PICTURE
Product Picture
MANUID
KFD2-STC5-1.2O
DESCSHORT
Short Description
SMART Transmitter Power Supply KFD2-STC5-1.2O
EAN
4050143063178
MANUTYPEDESC
Manufacturer Type Description
KFD2-STC5-1.2O
BAA038006
min. ambient temperature
-20 °C
BAA039006
max. ambient temperature
70.00 °C
BAF016004
Width
20 mm
BAB577006
Depth
115 mm
BAA020007
Height
124 mm
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
SG
WEIGHT
0.150
LENGTH
0.120
WIDTH
0.120
DEPTH
0.025
CTC
Customs tariff number
8543 7090 990 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Preview - Generation
Visualização
3D
2D