Catalog navigation
CAD-Modellauswahl
Alle
Electro
HELP_VARIABLE
Company
Lighting Technologies
Description
KD
Bill of material
KD 218 HF
ORDERNO
KD 218 HF
ALTERNATINGDIRECT_CURRENT__ACDC_
alternatingdirect current (acdc)
No
AMBIENT_TEMPERATURE
ambient temperature
-20 to +40 C
ARTICLE_NO_
article no.
1137000020
BALLAST
ballast
ECG
BEAM_ANGLE
beam angle
D140
CLIMATE_APPLICATION
climate application
Clm App2
DIMMING
dimming
-
ELECTRICAL_SHOCK_PROTECTION
electrical shock protection
II
ELECTROMAGNETIC_COMPATIBILITY__EMC_
electromagnetic compatibility (emc)
Yes
EMERGENCY_POWER_SUPPLY_UNIT
emergency power supply unit
No
ENERGY_EFFICIENCY_CLASS
energy efficiency class
B…A+
FIRE_PROTECTION_CLASS
fire protection class
-
FLICKERING
flickering
5%
HEIGHT
height
80 mm
HOUSING_COLOR
housing color
White
INGRESS_PROTECTION__IP_
ingress protection (ip)
IP65
LENGTH
length
300 mm
LENGTH__MOUNTING_
length (mounting)
200 mm
LIGHT_SOURCE
light source
CFL
MECHANICAL_SHOCK_PROTECTION
mechanical shock protection
IK020,2 J
NUMBER_OF_LAMPS
number of lamps
2
POWER_COMPATIBILITY
power compatibility
36 W
POWER_FACTOR__COSFI_
power factor (cosfi)
0,96
RATED_VOLTAGE
rated voltage
230 V
SOCLE
socle
2G11
WARRANTY
warranty
36 months
WEIGHT
weight
1.20 kg
WIDTH
width
300 mm
WIDTH__MOUNTING_
width (mounting)
200 mm
NAME
name
KD 218 HF
Preview - Generation
Vorschau
3D
2D