Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
Lincoln Electric
Description
K2937_1
Bill of material
K2937_1
ORDERNO
K2937_1
AUXILIARY_OUTPUT_FREQUENCY
auxiliary output frequency
60 Hz
DIMENSIONS__H_X_W_X_D_
dimensions (h x w x d)
30 in x 21.5 in x 42.3 in (762 mm x 546 mm x 1073 mm)
ENGINE_BRAND___MODEL
engine brand & model
Kohler OHV Command CH730 LP
ENGINE_DESCRIPTION
engine description
2 Cylinder Air-Cooled LP Engine
ENGINE_HORSEPOWER
engine horsepower
25 HP
HIGH_IDLE_OPERATING_SPEED___RATED_OUTPUT
high idle operating speed @ rated output
3600
MACHINES_PROCESSES
machines processes
Stick (SMAW)Gouging (CAC-A)TIG (GTAW)MIG (GMAW)Flux-Cored Self-Shielded (FCAW-S)Flux-Cored Gas-Shielded (FCAW-G)
MAX_RATING
max rating
300A 25V 100% @ 104°F (40°C)
NET_WEIGHT
net weight
480 lbs (218 kg)
OIL_CAPACITY__L_
oil capacity (l)
1.9
OIL_CAPACITY__QTS__
oil capacity (qts.)
2.0
OUTPUT_RANGE_BY_MODE
output range by mode
CC-Stick 30 – 305 ADownhill Pipe (CC) 40-300 ATouch Start TIG 20 – 250 ACV-Wire 14 – 29 VArc Gouging 90 – 300 A
RATED_GOUGING_CARBON_DIAMETER
rated gouging carbon diameter
532 in (4.0 mm)
RECEPTACLE_TYPES
receptacle types
NEMA 5-20RNEMA 14-50R
SINGLE_PHASE_AUXILIARY_OUTPUT
single phase auxiliary output
9000 Watts Continuous, 120240V
TYPICAL_APPLICATION
typical application
ConstructionMaintenance & RepairStructural Welding
WARRANTY
warranty
3 Years Parts and Labor - Engine warranted separately by engine manufacturer
NAME
name
K2937_1
Preview - Generation
Preview
3D
2D