Catalog navigation
CAD模型选择
全部
Electro
HELP_VARIABLE
Company
LEM
Description
ITZ 16000-S FLEX ULTRASTAB
Bill of material
ITZ 16000-S FLEX ULTRASTAB
ORDERNO
ITZ 16000-S FLEX ULTRASTAB
ACCURACY
accuracy
0.0008 %
APPLICATIONS
applications
High Precision
MEASUREMENT
measurement
Current
MEASURING_RANGE
measuring range
16000 A
MOUNTING
mounting
Panel
NOMINAL_VALUE
nominal value
16000 A
OP__TEMPERATURE
op. temperature
10 °C 40 °C
PRIMARY_SIGNAL
primary signal
AC + DC
SECOND__NOMINAL_SIGNAL
second. nominal signal
Current
SECOND__NOMINAL_SIGNAL_VALUE
second. nominal signal value
Instantaneous 2000 mA
SERIES
series
ITZ
SUPPLY_VOLTAGE
supply voltage
External AC
SUPPLY_VOLTAGE_RANGE
supply voltage range
100 - 240 V
TECHNOLOGY
technology
Closed loop Fluxgate IT type
NAME
name
ITZ 16000-S FLEX ULTRASTAB
Preview - Generation
预览
3D
2D