Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
Certified catalogs
By Categories
By Countries
By Standards
CAD model selection
All
Electro
Company
LEM
Description
ITC 4000-S
Bill of material
ITC 4000-S
ORDERNO
ITC 4000-S
ACCURACY
accuracy
0.05 %
APPLICATIONS
applications
High Precision Traction
MEASUREMENT
measurement
Current
MEASURING_RANGE
measuring range
6000 A
MOUNTING
mounting
Panel
NOMINAL_VALUE
nominal value
4000 A
OP__TEMPERATURE
op. temperature
-40 °C 85 °C
PRIMARY_SIGNAL
primary signal
AC + DC
SECOND__NOMINAL_SIGNAL
second. nominal signal
Current
SECOND__NOMINAL_SIGNAL_VALUE
second. nominal signal value
Instantaneous 1600 mA
SERIES
series
ITC
SUPPLY_VOLTAGE
supply voltage
External DC Bipolar
SUPPLY_VOLTAGE_RANGE
supply voltage range
24 - 24 V
TECHNOLOGY
technology
Closed loop Fluxgate ITC type
NAME
name
ITC 4000-S
SOURCEURL
sourceurl
https://www.lem.com/en/itc-4000s
Preview - Generation
Preview
3D
2D