Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
ÖSTBERG
Description
IRB 800x500 E3 EC
Bill of material
IRB 800X500 E3 EC
ORDERNO
IRB 800X500 E3 EC
ALWAYS_VERTICAL
always vertical
1
CAPACITOR
capacitor
- μF
CLASSIFICATION
classification
0
CONNECTOR_HEIGHT
connector height
500
CONNECTOR_WIDTH
connector width
800
COST
cost
0
CURRENT
current
3.680
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DEPTH
depth
908
DESCRIPTION
description
INSULATED DUCT FANS WITH RECTANGULAR CONNECTIONS
DESIGN_OPTION
design option
-1
ELEVATION
elevation
2600
FREQUENCY
frequency
50
HEIGHT
height
681
HEIGHT_SHEET
height sheet
160
HOST
host
0
MASSUNIT
massunit
1
MAX__TEMPERATURE_OF_TRANSPORTED_AIR
max. temperature of transported air
60
MAX__TEMPERTAURE_OF_TRANSPORTED_AIR_WHEN_SPEED_CONTROLLED
max. tempertaure of transported air when speed controlled
60.00 °C
OMNICLASS_NUMBER
omniclass number
23.75.35.17.11
OMNICLASS_TITLE
omniclass title
Fans for Air Ductwork
PART_TYPE
part type
0
PHASE
phase
3
POWER
power
2420
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SOUND_PRESSURE_LEVEL_AT_3_M
sound pressure level at 3 m
68 dB(A)
SPEED
speed
1800 rpm
VERSION
version
2014
VOLTAGE
voltage
400.000
VOLTAGE_RANGE
voltage range
380-480 V
WEIGHT
weight
89.400
WIDTH
width
1110
WIRING_DIAGRAM
wiring diagram
4040147
WORK_PLANE_BASED
work plane-based
0
NAME
name
IRB 800X500 E3 EC_7890031
Preview - Generation
Preview
3D
2D