Catalog navigation
Výběr CAD modelu
All
Electro
HELP_VARIABLE
Company
Virginia Panel Corporation
Description
Insert Bundles
Bill of material
610151106
ORDERNO
CHARACTERISTIC_IMPEDANCE
characteristic impedance
100 +- 10 ohms - Differential Pair
CONTACT_PLATING
contact plating
50µ Au over 100µ Ni
CONTACT_RESISTANCE
contact resistance
30 mOhms max per Mated Contact
CROSSTALK
crosstalk
- 30 dB min
DATA_RATE
data rate
DIELECTRIC_WITHSTANDING_VOLTAGE
dielectric withstanding voltage
1050 VDC rms Min.
ECHA_ARTICLE_59_OF_REACH_REGULATION
echa article 59 of reach regulation
Compliant
INSERT
insert
INSULATION_RESISTANCE
insulation resistance
1000 MOhms Min.
MATING_FORCE
mating force
OPERATING_VOLTAGE_AND_CURRENT
operating voltage and current
3 Amps Max. Continuous (350V max)
REACH_ARTICLE_33_STATUS
reach article 33 status
Compliant
ROHS_DIRECTIVE_201165EU_STATUS
rohs directive 201165eu status
Compliant
NAME
name
CONTACT_TERMINATION
contact termination
Preview - Generation
Náhled
3D
2D