Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
Interpower
Description
Inlets
Bill of material
84431225
ORDERNO
BODY_TYPE
body type
Inlet
CABLE_SIZE
cable size
CE_MARKING
ce marking
yes
COLOR
color
Blue
CONTACT_MATERIAL
contact material
Brass
FLAMMABILITY_RATING
flammability rating
UL 94 V-2
GENERAL_MATERIAL
general material
Polyamide 6
HOUR_DESIGNATION
hour designation
6
INGRESS_PROTECTION_RATING
ingress protection rating
IP44
INT_L_CURRENT_RATING
int'l current rating
INT_L_VOLTAGE_RATING
int'l voltage rating
220-250VAC
N_A__CURRENT_RATING
n.a. current rating
N_A__VOLTAGE_RATING
n.a. voltage rating
250VAC
NUMBER_OF_CONTACTS
number of contacts
3
PART_NUMBER
part number
PHASE
phase
Single Phase
PILOT_CONTACT
pilot contact
no
TEMPERATURE_RATING
temperature rating
-25ºC to 80ºC
NAME
name
Preview - Generation
Preview
3D
2D