Catalog navigation
CAD模型选择
全部
Electro
HELP_VARIABLE
Company
LEM
Description
IN 1000-S
Bill of material
IN 1000-S
ORDERNO
IN 1000-S
ACCURACY
accuracy
0.0018 %
APPLICATIONS
applications
High Precision
MEASUREMENT
measurement
Current
MEASURING_RANGE
measuring range
1500 A
MOUNTING
mounting
Panel
NOMINAL_VALUE
nominal value
1000 A
OP__TEMPERATURE
op. temperature
-40 °C 85 °C
PRIMARY_SIGNAL
primary signal
AC + DC
SECOND__NOMINAL_SIGNAL
second. nominal signal
Current
SECOND__NOMINAL_SIGNAL_VALUE
second. nominal signal value
Instantaneous 666.6667 mA
SERIES
series
IN
SUPPLY_VOLTAGE
supply voltage
External DC Bipolar
SUPPLY_VOLTAGE_RANGE
supply voltage range
15 - 15 V
TECHNOLOGY
technology
Closed loop Fluxgate IN type
NAME
name
IN 1000-S
Preview - Generation
预览
3D
2D