Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
Virginia Panel Corporation
Description
iCon EMI
Bill of material
310123102
ORDERNO
310123102
AVAILABLE_MODULE_SLOTS
available module slots
2 Positions
CYCLE_LIFE
cycle life
10,000 Cycles
FRAME_MATERIAL
frame material
Nickel Plated Aluminum Alloy
HARDWARE_MATERIAL
hardware material
Stainless Steel Alloy
PROTECTIVE_COVER_MATERIAL
protective cover material
Black Thermoplastic
SHOCK
shock
50 g's (Condition A MIL-STD-1344, Method 2004EIA364-27)
TEMPERATURE
temperature
-55° C to 125° C
VIBRATION_RANDOM
vibration random
11.6 g's RMS (Condition V PSD 0.1 MIL-STD-1344, Method 2005EIA364-28)
VIBRATION_SINE
vibration sine
15 g's (Condition III MIL-STD-1344, Method 2005EIA364-28)
WEIGHT
weight
.20 lbs [.09 Kg] without protective cover
NAME
name
310123102
Preview - Generation
Preview
3D
2D