Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
Walther Flender
Description
HY 8M 20 - Timing belt HYBRID 8M/20
Bill of material
HY 8M 20
ARTIKELID
Article number
HY 8M 20
ARTIKELBEZ
Article designation
Timing belt HYBRID 8M/20
BELTPRO
Belt profile
HYBRID
DIVISION
Pitch
8 mm
EFFECTIVELENG
Length
800 mm
BELTWIDTH
Width
20 mm
ORDERDES
Order designation
Length HY 8M 20
MATERIAL
Material
Polyurethane
DRAWSTRING
Tensile member
Fibreglass
NUMTEETH
Number of teeth
100-300
TOTALHEIGH
Total height h
6 mm
TOOTHHEIGH
Tooth height ht
3 mm
METREWEIGHT
Weight per metre
120 g/25 mm
TECHURL
Technical information
https://walther-flender.de/en/en/timing-belt-drives/synchronous-belts-power-transmission/hybrid/hybrid-synchronous-belts-made-of-polyurethane/
BERECHTOOLURL
Calculation tool
https://walther-flender.de/en/tools-project-requests/tools/belt-drive-navigator/
ANWENDURL
Application-optimised timing belt pulleys
https://walther-flender.de/en/tools-project-requests/tools/3d-pulley-online-configurator/
SPANNURL
3D CAD Data Clamping sets
https://walther-flender.partcommunity.com/3d-cad-models/spannsatz-walther-flender?info=walther_flender%2Fspannsatz&languageiso=en
Preview - Generation
Preview
3D
2D