Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
Wain Electrical
Description
HVES Series
Bill of material
HVE-010-FS
ORDERNO
VAR___AWG
---awg
26-14
VAR___OR
---or
16A 7201250V 8kV 2
VAR___POLLUTION_DEGREE
---pollution degree
3
VAR___POLLUTION_DEGREE_2_ALSO
---pollution degree 2 also
16A 1000V 8kV 2
VAR___RATED_CURRENT
---rated current
16A
VAR___RATED_IMPULSE_VOLTAGE
---rated impulse voltage
8kV
VAR___RATED_VOLTAGE
---rated voltage
830V
VAR___RELAY_CONTACTS
---relay contacts
16A 500V 6kV 3
VAR___STRIPPING_LENGTH
---stripping length
7-9mm
VAR___WRIE_GAUGE
---wrie gauge
0.14-2.5mm2
CONTACT_RESISTANCE
contact resistance
≤3mΩ
FLAMMABILITY_ACC__TO_UL_94
flammability acc. to ul 94
V0
INSULATION_RESISTANCE
insulation resistance
≥1010Ω
LIMITING_TEMPERATURES
limiting temperatures
-40℃...+125℃
MATERIAL
material
copper alloy
MECHANICAL_WORKING_LIFE_MATING_CYCLES_
mechanical working life(mating cycles)
≥500
NUMBER_OF_CONTACTS
number of contacts
RATED_VOLTAGE_ACC__TO_UL
rated voltage acc. to ul
600V
RELAY_CONTACTS
relay contacts
250V
SURFACE
surface
hard-silver plated
NAME
name
Preview - Generation
Preview
3D
2D