Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
Wain Electrical
Description
HVE Series
Bill of material
HVE-010-MC
ORDERNO
VAR___AWG
---awg
VAR___OR
---or
VAR___POLLUTION_DEGREE
---pollution degree
3
VAR___POLLUTION_DEGREE_2_ALSO
---pollution degree 2 also
VAR___RATED_CURRENT
---rated current
16A
VAR___RATED_IMPULSE_VOLTAGE
---rated impulse voltage
VAR___RATED_VOLTAGE
---rated voltage
VAR___RELAY_CONTACTS
---relay contacts
VAR___STRIPPING_LENGTH
---stripping length
VAR___TIGHTENINGTEST_TORQUE
---tighteningtest torque
VAR___WRIE_GAUGE
---wrie gauge
CONTACT_RESISTANCE
contact resistance
≤1mΩ
FLAMMABILITY_ACC__TO_UL_94
flammability acc. to ul 94
V0
INSULATION_RESISTANCE
insulation resistance
≥1010Ω
LIMITING_TEMPERATURES
limiting temperatures
-40℃...+125℃
MATERIAL
material
copper alloy
MECHANICAL_WORKING_LIFE_MATING_CYCLES_
mechanical working life(mating cycles)
≥500
NUMBER_OF_CONTACTS
number of contacts
RATED_VOLTAGE_ACC__TO_UL
rated voltage acc. to ul
600V
RELAY_CONTACTS
relay contacts
250V
SURFACE
surface
hard-silver plated
NAME
name
VAR___RATED_VOLTAGE_CONDUCTOR_CONDUCTOR
---rated voltage conductor-conductor
VAR___RATED_VOLTAGE_CONDUCTOR_GROUND
---rated voltage conductor-ground
Preview - Generation
Preview
3D
2D