Catalog navigation
Choix du modèle CAO
Tout
Electro
HELP_VARIABLE
Company
LEM
Description
HTFS 800-P
Bill of material
HTFS 800-P
ORDERNO
HTFS 800-P
ACCURACY
accuracy
1 %
APPLICATIONS
applications
Drives Power Supplies Renewable Energies Welding
MEASUREMENT
measurement
Current
MEASURING_RANGE
measuring range
1200 A
MOUNTING
mounting
PCB
NOMINAL_VALUE
nominal value
800 A
OP__TEMPERATURE
op. temperature
-40 °C 105 °C
PRIMARY_SIGNAL
primary signal
AC + DC
SECOND__NOMINAL_SIGNAL
second. nominal signal
Voltage
SECOND__NOMINAL_SIGNAL_VALUE
second. nominal signal value
Instantaneous Uc2 +- 1.25 V
SERIES
series
HTFS
SUPPLY_VOLTAGE
supply voltage
External DC Unipolar
SUPPLY_VOLTAGE_RANGE
supply voltage range
5 - 5 V
TECHNOLOGY
technology
Open loop Hall effect
NAME
name
HTFS 800-P
Aperçus & Génération 3D
Aperçu
3D
2D