Catalog navigation
Selección de modelo CAD
All
Electro
HELP_VARIABLE
Company
LEM
Description
HSW S01
Bill of material
HSW S01
ORDERNO
HSW S01
ACCURACY
accuracy
2 %
APPLICATIONS
applications
Automotive Battery Management
MEASUREMENT
measurement
Current
MEASURING_RANGE
measuring range
200 A
MOUNTING
mounting
On primary fastening
NOMINAL_VALUE
nominal value
200 A
OP__TEMPERATURE
op. temperature
-40 °C 105 °C
PRIMARY_SIGNAL
primary signal
DC
SECOND__NOMINAL_SIGNAL
second. nominal signal
Voltage
SECOND__NOMINAL_SIGNAL_VALUE
second. nominal signal value
Instantaneous +- 2.5 V
SERIES
series
HSW Sxx
SUPPLY_VOLTAGE
supply voltage
External DC Unipolar
SUPPLY_VOLTAGE_RANGE
supply voltage range
5 - 5 V
TECHNOLOGY
technology
Open loop Hall effect
NAME
name
HSW S01
Preview - Generation
Previsualización
3D
2D