Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
Wain Electrical
Description
HSB Series
Bill of material
HSB-006-M
ORDERNO
VAR___AWG
---awg
10
VAR___OR
---or
35A 500V 6kV 3
VAR___POLLUTION_DEGREE
---pollution degree
3
VAR___RATED_CURRENT
---rated current
35A
VAR___RATED_IMPULSE_VOLTAGE
---rated impulse voltage
6kV
VAR___RATED_VOLTAGE_CONDUCTOR___CONDUCTOR
---rated voltage conductor - conductor
690V
VAR___RATED_VOLTAGE_CONDUCTOR___GROUND
---rated voltage conductor - ground
400V
VAR___TIGHTENING_TORQUE
---tightening torque
1.2Nm
VAR___WRIE_GAUGE
---wrie gauge
1.5-6mm²
CONTACT_RESISTANCE
contact resistance
≤1mΩ
FLAMMABILITY_ACC__TO_UL_94
flammability acc. to ul 94
V0
INSULATION_RESISTANCE
insulation resistance
≥1010Ω
LIMITING_TEMPERATURES
limiting temperatures
-40℃...+125℃
MATERIAL
material
copper alloy
MECHANICAL_WORKING_LIFE_MATING_CYCLES_
mechanical working life(mating cycles)
≥500
NUMBER_OF_CONTACTS
number of contacts
RATED_VOLTAGE_ACC__TO_UL
rated voltage acc. to ul
600V
SURFACE
surface
hard-silver plated
NAME
name
Preview - Generation
Preview
3D
2D