Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
Wain Electrical
Description
HR23 Series
Bill of material
HR23-007R-F
ORDERNO
VAR__POWER_CONTACT
--power contact
VAR__SIGNAL_CONTACT
--signal contact
CONTACT_RESISTANCE
contact resistance
≤5mΩ
FLAMMABILITY_ACC__TO_UL_94
flammability acc. to ul 94
V0
INSULATION_RESISTANCE
insulation resistance
MATERIAL
material
Copper alloy
NUMBER_OF_CONTACTS
number of contacts
OF_POLLUTION
of pollution
3
RATED_VOLTAGE
rated voltage
25V~60V-
SURFACE
surface
Gold plated
TEMPERATURE_RANGE
temperature range
-40℃...+115℃
TEST_VOLTAGE_URMS
test voltage urms
1.5kV
NAME
name
VAR__REFERENCE_TO_BULKHEADMOUNTED_HOUSING
--reference to bulkheadmounted housing
VAR__REFERENCE_TO_BULKHEAD_MOUNTED_HOUSING
--reference to bulkhead mounted housing
MATERIA
materia
VAR__D_SUB_CONTACT
--d-sub contact
Preview - Generation
Preview
3D
2D