Catalog navigation
CAD-Modellauswahl
Alle
Electro
HELP_VARIABLE
Company
Wain Electrical
Description
HQ Series
Bill of material
HQ-0070-FC
ORDERNO
VAR___AWG
---awg
VAR___MM2
---mm2
VAR___POLLUTION_DEGREE
---pollution degree
VAR___RATED_CURRENT
---rated current
VAR___RATED_IMPULSE_VOLTAGE
---rated impulse voltage
VAR___RATED_VOLTAGE
---rated voltage
CONTACT_RESISTANCE
contact resistance
FLAMMABILITY_ACC__TO_UL_94
flammability acc. to ul 94
V0
INSULATION_RESISTANCE
insulation resistance
≥1010Ω
LIMITING_TEMPERATURES
limiting temperatures
-40℃...+125℃
MATERIAL
material
copper alloy
MECHANICAL_WORKING_LIFE_MATING_CYCLES_
mechanical working life(mating cycles)
≥500
NUMBER_OF_CONTACTS
number of contacts
RATED_VOLTAGE_ACC__TO_UL
rated voltage acc. to ul
STRIPPING_LENGTH
stripping length
SURFACE
surface
TIGHTENING_TORQUE
tightening torque
NAME
name
VAR___POLLUTION_DEGREE_2_ALSO
---pollution degree 2 also
VAR___RATED_VOLTAGE_CONDUCTOR__CONDUCTOR
---rated voltage conductor -conductor
VAR___RATED_VOLTAGE_CONDUCTOR__GROUND
---rated voltage conductor -ground
HARD_GOLD_PLATED
hard-gold plated
PE_CONTACT
pe contact
VAR___POWER_CONTACTS
---power contacts
VAR___RATED_VOLTAGE_CONDUCTOR___CONDUCTOR
---rated voltage conductor - conductor
VAR___RATED_VOLTAGE_CONDUCTOR___GROUND
---rated voltage conductor - ground
MAX__INSULATION_DIAMETER
max. insulation diameter
VAR___MOUNTED_METAL_HOOD
---mounted metal hood
VAR_POLLUTION_DEGREE
-pollution degree
VAR_RATED_CURRENT
-rated current
VAR_RATED_IMPULSE_VOLTAGE
-rated impulse voltage
VAR_RATED_VOLTAGE
-rated voltage
RATED_VOLTAGE_AC
rated voltage ac
RATED_VOLTAGE_DC
rated voltage dc
Preview - Generation
Vorschau
3D
2D