Catalog navigation
Селекция на CAD модел
All
Electro
HELP_VARIABLE
Company
Wain Electrical
Description
HP3AH HoodsHousings(IP68)
Bill of material
HP3AH-BK-SE
ORDERNO
VAR___LEVER_TYPE
---lever type
screw locking
VAR___MATERIAL
---material
stainless steel
COLOUR
colour
black
DEGREE_OF_PROTECTION_ACC_TO_EN_60529_FOR_COUPLED_CONNECTOR
degree of protection acc.to en 60529 for coupled connector
IP68IP69K
FLAMMABILITY_ACC_TO_UL_94
flammability acc.to ul 94
V0
HOODSHOUSING_SEALING
hoodshousing sealing
NBR
LIMITING_TEMPERATURES
limiting temperatures
-40℃...+125℃
MATERIAL
material
zinc die-cast
SURFACE
surface
Epoxy powder coating
NAME
name
Preview - Generation
Преглед
3D
2D