Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
LEM
Description
HOP 300-SB
Bill of material
HOP 300-SB
ORDERNO
HOP 300-SB
ACCURACY
accuracy
2 %
APPLICATIONS
applications
Drives Power Supplies Renewable Energies Smart Grid Welding
MEASUREMENT
measurement
Current
MEASURING_RANGE
measuring range
450 A
MOUNTING
mounting
On primary fastening Panel
NOMINAL_VALUE
nominal value
300 A
OP__TEMPERATURE
op. temperature
-10 °C 70 °C
PRIMARY_SIGNAL
primary signal
AC + DC
SECOND__NOMINAL_SIGNAL
second. nominal signal
Voltage
SECOND__NOMINAL_SIGNAL_VALUE
second. nominal signal value
Instantaneous 4 V
SERIES
series
HOP
SUPPLY_VOLTAGE
supply voltage
External DC Bipolar
SUPPLY_VOLTAGE_RANGE
supply voltage range
12 - 15 V
TECHNOLOGY
technology
Open loop Hall effect
NAME
name
HOP 300-SB
Preview - Generation
Preview
3D
2D