Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
LEM
Description
HO 25-NSMSP33-1000
Bill of material
HO 25-NSMSP33-1000
ORDERNO
HO 25-NSMSP33-1000
ACCURACY
accuracy
1 %
APPLICATIONS
applications
Drives Power Supplies Renewable Energies Welding
MEASUREMENT
measurement
Current
MEASURING_RANGE
measuring range
62.5 A
MOUNTING
mounting
PCB
NOMINAL_VALUE
nominal value
25 A
OP__TEMPERATURE
op. temperature
-40 °C 105 °C
PRIMARY_SIGNAL
primary signal
AC + DC
SECOND__NOMINAL_SIGNAL
second. nominal signal
Voltage
SECOND__NOMINAL_SIGNAL_VALUE
second. nominal signal value
Instantaneous 1.65 +- 0.46 V
SERIES
series
HO
SUPPLY_VOLTAGE
supply voltage
External DC Unipolar
SUPPLY_VOLTAGE_RANGE
supply voltage range
3 - 3 V
TECHNOLOGY
technology
Open loop Hall effect
NAME
name
HO 25-NSMSP33-1000
Preview - Generation
Preview
3D
2D